??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS D18T407-XXS50C-EP02-GZ01-002
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS D18T407-XXS50C-EP02-GZ01-002
VERF
Availability
Available
BC
Order code
BCS001E
TC
Product identifier
BCS D18T407-XXS50C-EP02-GZ01-002
PX
Product view
44495_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Capacitive heads
W
Weight
0.054 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 18 x 10 mm, Series = D18, Installation = for flush mounting, Connection = Cable with connector, Special connector-Special connector, 2.00 m, PUR, Interface = Special interface, Range = 1...5 mm, Sensitivity = adjustable on base unit, Housing material = 1.4301 stainless steel, Material sensing surface = PTFE, Ambient temperature = -30...80 °C, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP66
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.